How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| H: | 0.53 in | AG: | 10.5 |
| L: | 10.88 in | BD: | 9 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| L1: | 14.86 in | AF: | 0.38 |
| U: | 1.25 in | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 21.9 | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 250TC | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

