How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 15.19 |
| AE2: | 0.97 | L1: | 14.86 in |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | AF: | 0.38 |
| D: | 4.88 | BD: | 9 |
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | T: | 2.438 |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Bore Code: | 39 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

