How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| U: | 1.25 in | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.438 | AE2: | 0.97 |
| AJ: | 7.25 | P: | 4.62 in |
| LL: | 5.25 in | AA: | 15.19 |
| BD: | 9 | L1: | 14.86 in |
| BE1: | 0.5 in | L: | 10.88 in |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Ratio: | 80:1 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 2.91 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

