How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 5.88 |
| L: | 10.88 in | T: | 2.438 |
| V: | 4.26 in | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | AJ: | 5.88 |
| LM: | 13.21 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

