How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 10.88 in |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
| BE: | 0.38 in | AF: | 0.38 |
| P: | 4.62 in | V: | 4.26 in |
| LM: | 13.21 | BD: | 5.88 |
| G: | 3.63 | AK: | 4.5 |
| BF: | 0.41 | AG: | 10.5 |
| T: | 2.438 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

