How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.41 |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | V: | 4.26 in |
| LM: | 13.21 | G: | 3.63 |
| D: | 4.88 | U: | 1.25 in |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| AA: | 15.19 | AK: | 4.5 |
| L: | 10.88 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Ratio Range: | 10:1 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

