How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| LM: | 13.21 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 3.63 |
| U: | 1.25 in | BE: | 0.38 in |
| T: | 2.438 | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 4.5 | AG: | 10.5 |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.438 in |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

