How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LM: | 13.21 | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
| D: | 4.88 | BD: | 5.88 |
| L: | 10.88 in | AB: | 6.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | T: | 2.438 |
Technical Specifications
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output Diameter (in): | 2.438 in |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

