How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | BF: | 0.41 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| T: | 2.438 | AJ: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | D: | 4.88 |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | L: | 10.88 in |
| I: | 7.5 in | BD: | 5.88 |
| G: | 3.63 | AG: | 10.5 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.3 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Bore Code: | 39 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

