How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.41 |
| LM: | 13.21 | AF: | 0.38 |
| D: | 4.88 | AJ: | 5.88 |
| L: | 10.88 in | U: | 1.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | AK: | 4.5 |
| T: | 2.438 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

