How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | BD: | 5.88 |
| AF: | 0.38 | LM: | 13.21 |
| AE2: | 0.97 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.438 | L: | 10.88 in |
| LL: | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.41 |
| U: | 1.25 in | AA: | 15.19 |
| BE: | 0.38 in | G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

