How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| V: | 4.26 in | L: | 10.88 in |
| D: | 4.88 | BF: | 0.41 |
| P: | 4.62 in | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| LM: | 13.21 | BE: | 0.38 in |
| AG: | 10.5 | AA: | 15.19 |
| T: | 2.438 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

