How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | U: | 1.25 in |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | LM: | 13.21 |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.438 | G: | 3.63 |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| Bore Code: | 39 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

