How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.438 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 7.5 in | H: | 0.53 in |
| G: | 3.63 | L: | 10.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
| U: | 1.25 in | LM: | 13.21 |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 39 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

