How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.88 | AB: | 6.76 |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | U: | 1.25 in |
| AE2: | 0.97 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | BD: | 5.88 |
| L: | 10.88 in | H: | 0.53 in |
| T: | 2.438 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

