How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.438 |
| AF: | 0.38 | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| AA: | 15.19 | LL: | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| G: | 3.63 | P: | 4.62 in |
| BD: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | BF: | 0.41 |
| D: | 4.88 | AK: | 4.5 |
| AE2: | 0.97 | L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2.438 in |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 39 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

