How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 4.5 |
| L: | 10.88 in | AE2: | 0.97 |
| LM: | 13.21 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | T: | 2.438 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | U: | 1.25 in |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | LL: | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Bore Code: | 39 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.438 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

