How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | L: | 10.88 in |
| T: | 2.438 | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| LL: | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| U: | 1.25 in | AA: | 15.19 |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 13.21 | P: | 4.62 in |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

