How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | D: | 4.88 |
| AA: | 15.19 | LM: | 13.21 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 10.5 | T: | 2.438 |
| BD: | 5.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

