How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| AJ: | 5.88 | AE2: | 0.97 |
| T: | 2.438 | AG: | 10.5 |
| AB: | 6.76 | AK: | 4.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| LM: | 13.21 | L: | 10.88 in |
| BD: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

