How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | G: | 3.63 |
| LM: | 13.21 | AF: | 0.38 |
| T: | 2.438 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.88 | U: | 1.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

