How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| T: | 2.438 | BD: | 5.88 |
| L: | 10.88 in | AE2: | 0.97 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| G: | 3.63 | AJ: | 5.88 |
| AA: | 15.19 | LM: | 13.21 |
| P: | 4.62 in | V: | 4.26 in |
| BF: | 0.41 | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| AB: | 6.76 | U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 39 | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21.9 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

