How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| T: | 2.438 | I: | 7.5 in |
| AJ: | 5.88 | U: | 1.25 in |
| BF: | 0.41 | L: | 10.88 in |
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 15.19 | BD: | 5.88 |
| LM: | 13.21 | D: | 4.88 |
| P: | 4.62 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

