How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | V: | 4.26 in |
| L: | 10.88 in | AA: | 15.19 |
| D: | 4.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| AF: | 0.38 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| G: | 3.63 | LM: | 13.21 |
| AG: | 10.5 | U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Series Code: | OE | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

