How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | AG: | 10.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | BE: | 0.38 in |
| BD: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | D: | 4.88 |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 3.63 | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LM: | 13.21 |
| U: | 1.25 in | T: | 2.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

