How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| T: | 2.5 | LL: | 5.25 in |
| AF: | 0.38 | BF: | 0.41 |
| LM: | 13.21 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | U: | 1.25 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

