How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 10.88 in |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.41 | AB: | 6.76 |
| LL: | 5.25 in | T: | 2.5 |
| AK: | 4.5 | U: | 1.25 in |
| AA: | 15.19 | AG: | 10.5 |
| LM: | 13.21 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 40 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

