How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.5 |
| AA: | 15.19 | L: | 10.88 in |
| LM: | 13.21 | AB: | 6.76 |
| AJ: | 5.88 | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
| G: | 3.63 | BD: | 5.88 |
| P: | 4.62 in | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | LL: | 5.25 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 2.5 in |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

