How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | U: | 1.25 in |
| AJ: | 5.88 | LM: | 13.21 |
| L: | 10.88 in | T: | 2.5 |
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | BE: | 0.38 in |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Bore Code: | 40 | Series Code: | OE |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

