How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| T: | 2.5 | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
| LM: | 13.21 | L: | 10.88 in |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Bore Code: | 40 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

