How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| P: | 4.62 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 2.5 | AF: | 0.38 |
| I: | 7.5 in | AA: | 15.19 |
| V: | 4.26 in | BE: | 0.38 in |
| L: | 10.88 in | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

