How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 4.88 | BF: | 0.41 |
| AF: | 0.38 | P: | 4.62 in |
| L: | 10.88 in | H: | 0.53 in |
| AG: | 10.5 | U: | 1.25 in |
| V: | 4.26 in | BD: | 5.88 |
| AB: | 6.76 | BE: | 0.38 in |
| AK: | 4.5 | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 43.8 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

