How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | I: | 7.5 in |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 4.62 in | AJ: | 5.88 |
| T: | 2.5 | BD: | 5.88 |
| LM: | 13.21 | V: | 4.26 in |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 10.5 |
Technical Specifications
| Ratio: | 40:1 | Output Diameter (in): | 2.5 in |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YFC | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

