How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | BD: | 5.88 |
| G: | 3.63 | AG: | 10.5 |
| BE: | 0.38 in | T: | 2.5 |
| P: | 4.62 in | I: | 7.5 in |
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 | LM: | 13.21 |
| V: | 4.26 in | BF: | 0.41 |
| AF: | 0.38 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 40 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

