How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| V: | 4.26 in | T: | 2.5 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 3.63 | LM: | 13.21 |
| AE2: | 0.97 | LL: | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| BD: | 5.88 | D: | 4.88 |
| AJ: | 5.88 | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-1 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

