How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 15.19 | LM: | 13.21 |
| H: | 0.53 in | AG: | 10.5 |
| G: | 3.63 | U: | 1.25 in |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | AB: | 6.76 |
| P: | 4.62 in | T: | 2.5 |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 24 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output RPM: | 233 | Gear Type: | Worm |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

