How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L: | 10.88 in |
| AE2: | 0.97 | LM: | 13.21 |
| LL: | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| BF: | 0.41 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| T: | 2.5 | U: | 1.25 in |
| G: | 3.63 | AK: | 4.5 |
| P: | 4.62 in | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Bore Code: | 40 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

