How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| T: | 2.5 | D: | 4.88 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| L: | 10.88 in | BF: | 0.41 |
| H: | 0.53 in | G: | 3.63 |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 13.21 | AE2: | 0.97 |
| AF: | 0.38 | U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 24 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

