How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L1: | 14.3 in |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| U: | 1.25 in | BF: | 0.53 |
| D: | 4.88 | H: | 0.53 in |
| L: | 10.88 in | G: | 3.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.5 |
| V: | 4.26 in | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 40 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

