How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| L1: | 14.3 in | AA: | 15.19 |
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2.5 | G: | 3.63 |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Bore Code: | 40 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

