How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| G: | 3.63 | BE1: | 0.5 in |
| U: | 1.25 in | P: | 4.62 in |
| BF: | 0.53 | T: | 2.5 |
| AA: | 15.19 | L1: | 14.3 in |
| AJ: | 7.25 | AB: | 6.76 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 40 | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

