How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | T: | 2.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.97 | AA: | 15.19 |
| BF: | 0.53 | U: | 1.25 in |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | BD: | 9 |
| AB: | 6.76 | H: | 0.53 in |
| AF: | 0.38 | L: | 10.88 in |
Technical Specifications
| Bore Code: | 40 | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Model Code: | 52YFC |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

