How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| AA: | 15.19 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | L: | 10.88 in |
| G: | 3.63 | BF: | 0.53 |
| BD: | 9 | V: | 4.26 in |
| AF: | 0.38 | AJ: | 7.25 |
| AB: | 6.76 | T: | 2.5 |
| D: | 4.88 | L1: | 14.3 in |
| AG: | 10.5 | LL: | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 40 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

