How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| I: | 7.5 in | AB: | 6.76 |
| AE2: | 0.97 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| L1: | 14.3 in | T: | 2.5 |
| U: | 1.25 in | AG: | 10.5 |
| V: | 4.26 in | BD: | 9 |
| AJ: | 7.25 | LL: | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Bore Code: | 40 | Series Code: | OE |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

