How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| G: | 3.63 | I: | 7.5 in |
| LL: | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| T: | 2.5 | AE2: | 0.97 |
| L1: | 14.3 in | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output RPM: | 341 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

