How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | AJ: | 7.25 |
| L1: | 14.3 in | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| U: | 1.25 in | L: | 10.88 in |
| T: | 2.5 | BD: | 9 |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 40 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

