How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE1: | 0.5 in |
| V: | 4.26 in | L: | 10.88 in |
| AA: | 15.19 | AB: | 6.76 |
| U: | 1.25 in | G: | 3.63 |
| LL: | 5.25 in | T: | 2.5 |
| L1: | 14.3 in | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

