How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| T: | 2.5 | D: | 4.88 |
| AA: | 15.19 | AJ: | 7.25 |
| L: | 10.88 in | AG: | 10.5 |
| U: | 1.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| P: | 4.62 in | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

