How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 8.5 |
| AJ: | 7.25 | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
| AF: | 0.38 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | T: | 2.5 |
| U: | 1.25 in | L: | 10.88 in |
| BD: | 9 | AE2: | 0.97 |
| I: | 7.5 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.91 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Input Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

