How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| T: | 2.5 | AK: | 8.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| U: | 1.25 in | L1: | 14.3 in |
| BD: | 9 | AB: | 6.76 |
| BF: | 0.53 | I: | 7.5 in |
| D: | 4.88 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | L: | 10.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 10:1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

